Industrial Stack Cross-Run Connector


Industrial Stack Cross-Run Connector
Details
Resources
Features
- Cast cross-run clamp for connecting down conductors
- Can be used as a straight connection clamp by rotating the top plate
Specifications
Material | Brass |
Conductor Size, UL | Class 1 - Class 2 (4/0 Max) |
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.