nVent CADDY Pyramid RL Roller-Based Supports
nVent CADDY Pyramid RL Roller-Based Supports offer an ideal solution for mechanical piping systems. Long-lasting performance is ensured by providing polymeric rollers for corrosion free rotation. nVent CADDY Pyramid RL Roller-Based Supports are specially designed to avoid formation of flat spots and seized rollers during expansion and contraction. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Features
- Polymeric rollers ensure corrosion free rotation
- Foam bottom offers low abrasion interface for better roof membrane protection
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Ready to use out of the box, saving installation time and labor
- Hot-dip galvanized and UV stabilized for long lasting performance
Products | 3 results (8 items)

nVent CADDY Pyramid RL Fixed Roller Support
          Provides a fixed height roller to support up to 6" schedule 40 (DN150) nominal pipe.
        

nVent CADDY Pyramid RL Adjustable Roller Support
          Adjustable height allows elevation changes up to 16" (406 mm) off the roof for up to 6" schedule 40 (DN150) nominal pipe.
        

Retainer Strap
          Provides additional support to ensure that the pipe stays in-line with the roller.