LAN Surge Protector
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Rugged, metallic enclosure provides both environmental and electrical shielding
 - Up to CAT6 and POE (Power Over Ethernet) protection in one product
 - Simple, bi-directional installation
 
Specifications
Brochure
Installation Manual / Instruction Sheet
Certifications
        UL QVGQ.E220382
      
      
      
          
      ANSI/UL 497B
    
      
        CE, ERICO LANRJ45C6P 
      
      
              
          English
        
      
          
      EN 61643-21
    
      
        UKCA, ERICO LANRJ45C LANRJ45C6P
      
      
              
          English
        
      
          
      EN 61643-21
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.