Standard MI Heating Cable, Type SUB
Hover to magnify image or click to enlarge
Standard MI Heating Cable, Type SUB
nVent RAYCHEM MI Standard MI Heating Cable (configuration type SUB) provides surface snow melting in concrete, asphalt and pavers. Factory assembled, they are ready to connect to a junction box. Copper sheathed and covered with an extruded Low Smoke Zero Halogen (LSZH) jacket.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to design
- Easy to install, factory assembled: copper sheath provides an ideal ground path
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Conductor Quantity | 1 |
| Min Installation Temperature | -20 °C |
| Min Installation Temperature | -4 °F |
| Conductor Material | Copper or Copper Alloy |
| Outer Jacket Material | Low Smoke Zero Halogen |
| Area Classification | Non-Hazardous |
| Color | Red |
| Sheath Material | Seamless Copper |
| Heating Cable Technology | Series Mineral Insulated |
| Ground Path Type | Sheath |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.