MI Series Corrugated Stainless Steel XMI-L Heating Cable
Hover to magnify image or click to enlarge
MI Series Corrugated Stainless Steel XMI-L Heating Cable
nVent RAYCHEM XMI-L heating cables provide solutions for industrial freeze protection and process-temperature maintenance applications up to 752°F (400°C) and maximum continuous exposure temperatures up to 1022°F / 550°C. Constructed using Alloy 825 sheathed MI heating cables inside a small or large corrugated 316L stainless steel sheath, providing a lower sheath temperature for optimized, reduced pass designs and improved constructability in hazardous area applications. Ideally suited for heating applications where high power output, high exposure temperatures, or extreme resistance to environmental corrosives is needed.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Lower sheath temperatures facilitating reduced pass designs and improved constructability
- Reduced total installed cost
- Reduced power supply costs: lower start up currents compared with other technologies
- Simple controls: current monitoring on series resistance provides instant visibility on critical circuits
- Reliable during long life: 10 year product warranty available, robust and rugged construction, proven in harsh climates extends life expectancy
- High corrosion resistance to a wide range of organic acids and alkalis
Specifications
| Conductor Quantity | 2 |
| Max Power Output | 50 W/ft |
| Max Power Output | 164 W/m |
| Max Continuous Exposure Temperature, Power Off | 550 °C |
| Max Continuous Exposure Temperature, Power Off | 1022 °F |
| Min Installation Temperature | -76 °F |
| Min Installation Temperature | -60 °C |
| Conductor Material | Alloy |
| Sheath Material | Alloy 825 |
| Outer Sheath Material | Corrugated Stainless Steel 316L |
| Area Classification | Non-Hazardous; Hazardous |
| Insulation Material | Magnesium Oxide |
Certification
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Product Design Guide
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.