Skip to main content
Please Select Your Country/Language Preferences

A10000277 Hover to magnify image or click to enlarge

HRD Snow Sensor

nVent RAYCHEM HRD Snow Sensor accurately detects falling or blowing snow as precipitation at temperatures below 38 °F/3.3 °C for surface snow melting applications. Typically the CIT-1 aerial sensor is paired with either the GIT–1 sensor for gutter applications or the SIT–6E sensor for pavement applications.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Supply Voltage 24 V
IP Rating IP67
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing