920 Series, Control Module
Hover to magnify image or click to enlarge
920 Series, Control Module
nVent RAYCHEM Controller assembly for the nVent RAYCHEM 920 series, which is a compact, full featured, microprocessor based, single-point heat-tracing control and monitoring systems for freeze protection and temperature maintenance.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install, program and operate
- Extensive control and monitoring capabilities
- Comprehensive communications and networking
- Self-diagnostic test routine with an autocycle feature
Specifications
| Current Rating | 60 A |
| Voltage Rating | 100 – 277 V |
| Controller Temperature Setting | −60 to 570 °C |
| Controller Temperature Setting | −76 to 1058 °F |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.