Skip to main content
Please Select Your Country/Language Preferences

WeatherFlo HD Rear Covers; WFHD3E723630; WFHD3E726830; 21904; 21906; Photo Rendering; CAD Rendering Hover to magnify image or click to enlarge

WeatherFlo HD Rear Covers

The heavy-duty rear cover is designed for those applications when the drive is mounted directly to the rear cover of the enclosure instead of to the panel. Select a rear cover for each door.

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Color Code RAL 9003
Color Signal White
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.