Single-Sided Steel Vented Shelf
Hover to magnify image or click to enlarge
Single-Sided Steel Vented Shelf
The Single-Sided Steel Vented Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles. It uses 3U of rack space and is load rated for 150 lb. (68.0 kg).
Details
Resources
Features
- The Single-Sided Steel Vented Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles
- It uses 3U of rack space and is load rated for 150 lb. (68.0 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.