QLine-I Hinge Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        QLine-I Hinge Kit
QLine I Hinge Kit includes two polyamide hinges, eight M4 self-tapping plated screws, eight flat washers and drilling template. Use on all QLine I enclosures. Hinge Kit meets Type 4 requirements. Three hinges required for 600-mm sides.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Use on all QLine I enclosures
- Hinge Kit meets Type-4 requirements
- Hinge Kit includes two polyamide hinges, eight M4 self-tapping plated screws, eight flat washers and drilling template
- Three hinges required for 600-mm sides
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.