Skip to main content
Please Select Your Country/Language Preferences

VertCableMgrwFngrsDet Product Photo Hover to magnify image or click to enlarge

ProLine CableTek Vertical Cable Manager

The ProLine CableTek Vertical Cable Manager is used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets. There are a variety of sizes provide mounting flexibility. It mounts between the frame and rack angle so equipment can be centered or aligned on one side. It replaces the reducing brackets that bridge space between the cabinet and equipment and allows front-to-back adjustment of rack angles. The latching hinged door on front conceals wiring yet allows easy access. The movable plastic spools or fingers help manage cables.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.