Hover to magnify image or click to enlarge
Operator Adapters for Universal Cutouts
Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35, and A4L3D HOFFMAN enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
Features
- Used on all nVent HOFFMAN Type 4 and 12 disconnect enclosures with a universal flange cutout
- An operator adapter is required to install a disconnect in Bulletin A21, A28, A34, A35 and A4L3D HOFFMAN enclosures that have a universal cutout
- Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism
- Installation instructions are included with each operator adapter
- Each brand and type of disconnect requires a different operator adapter
- A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle
- A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.