Frameless Window Kit
Hover to magnify image or click to enlarge
Frameless Window Kit
Designed for use on many Type 12 and 13 enclosures. These kits are for indoor use in a temperature range of 55 F to 125 F (13 C to 52 C). For more severe conditions, use Steel, Stainless Steel, or Non-Metallic Window Kits. The window is scratch-resistant. Special high-strength, double-sided tape is supplied as well as screw fasteners. Windows can be cut to smaller sizes.
Details
Resources
Features
- For indoor use only
- Allow .50-inch (13-mm) overlap on each side of window for tape
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.