Skip to main content
Please Select Your Country/Language Preferences

Extreme Environments Enclosure Gasket Hover to magnify image or click to enlarge

Extreme Enclosure Gasket Replacement Kit EPDM

This is replacement gasket for WXD bulletin Extreme Environments Enclosures. The gasket is easily removed and replaced if damaged. EPDM material is great for most industrial and outdoor applications with a temperature range of -50 to 120°C (-58 to 248°F)

Read more Read less

Industry Standards

UL 508A Recognized; Type 3R, 4, 4X File No. E61997

cUL Recognized per CSA C22.2 No 94; Type 3R, 4, 4X File No. E61997

UL and cUL Classified to IEC 60529, IP66, IP69; File No. E503705

NEMA/EEMAC Type 3R, 4, 4X

ISO 20653, IP69k

IEC 60529, IP66, IP69

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.