Easy Swap Adaptor Plenums for Air Conditioners
Hover to magnify image or click to enlarge
Easy Swap Adaptor Plenums for Air Conditioners
When existing air conditioners are damaged or have reached end-of-life, Easy Swap Adaptor Plenums provide a quick and easy means for attaching a new nVent HOFFMAN air conditioners to the cutout left on the enclosure.
Industry Standards
Maintains NEMA Type 12 rating when properly installed on a Type 12 enclosure.
NEMA Type 12
IP 54
Details
Resources
Features
- No modification of the enclosure required - designed to match the enclosure cut-out and mounting holes of the air conditioner being replaced
- Plenum design allows for optimum air flow (vs. a flat plate that can block the air intake and air outtake left by the older air conditioner)
- Gasket included
Specifications
| Color | Light Gray |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.