CT Cabinet Hinged-Cover National Grid Type 3R
Hover to magnify image or click to enlarge
CT Cabinet Hinged-Cover National Grid Type 3R
CT Cabinet, Hinged-Cover National Grid, Type 3R provides outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.
Industry Standards
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Details
Resources
Features
- Cabinets are finished with paint over plated surfaces
- 16-gauge perforated back panel included
- Mounting holes on back of enclosure
- Door handles provided
- Cover is removable in the open position
- Provisions for padlocking
- Mounting studs are provided on the enclosure body
- Mounting provisions for optional door stop
- No gasketing or knockouts
- Drip shield top and seam-free sides, front and back
- Ground lug
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.