Compact Series 2 Rotational Base Bracket 15-Degree
        
        Hover to magnify image or click to enlarge
      
        Compact Series 2 Rotational Base Bracket 15-Degree
Compact Series 2 Rotational Base Bracket, 15-degree attaches the enclosure directly to a horizontal surface, enabling 300-degree enclosure rotation and 15-degree angle tilt.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Coupling can rotate 300 degrees with stop
 - Enclosure is mounted at a 15-degree incline angle
 - Installation hardware, mounting fasteners and gasket included
 - Surface mounting fasteners are not provided
 - Assembled Compact Series 2 HMI Arm System has a max weight load of 101 lb. (45.8 kg)
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.