Aluminum Continuous Hinge with Clamps Type 12
Hover to magnify image or click to enlarge
Aluminum Continuous Hinge with Clamps Type 12
The Continuous Hinge Aluminum Enclosure with Clamps is a lightweight enclosure solution that features a hinged cover that secures on the side opposite the hinge via stainless steel clamps and screws. This enclosure is ideal for protecting components and controls in indoor applications, and maintains a Type-12 rating.
Industry Standards
UL 50, 50E Listed; Type 12, 13; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 12, 13; File No. E27567
NEMA/EEMAC Type 12, 13
CSA File No. 42184: Type 12
IEC 60529, IP65
Meets NEMA Type 3RX requirements
Details
Resources
Features
- Lightweight, Type 12 hinged enclosure.
- Seams continuously welded and ground smooth
- Stainless steel screws and clamps secure cover
- Cover removed by pulling stainless steel continuous hinge pin
- Oil-resistant gasket
- Weldnuts furnished for mounting optional panels and terminal block kits
Specifications
| Material | Aluminum |
| Finish | Brushed |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.