Service Entrance Suppressor(DB), 360 kA
Hover to magnify image or click to enlarge
Service Entrance Suppressor(DB), 360 kA
The nVent ERICO SES360 DB Series of Surge Protective Devices (SPD) provides economical protection against damaging transients and surge currents. The DB Series is a cUL 1449 listed SPD for Type 1 and Type 2 locations, allowing for installation either on the line or load of service panels without requiring circuit breakers. With a 360 kA per phase surge rating, the SES360 DB is well suited for category C locations. Typical applications for the nVent ERICO SES360 DB Series include service entrances, distribution, branch panels, MCC, lighting panels, HVAC and more. Featuring a NEMA 4 enclosure rating, the DB series is also appropriate for use in outdoor applications.
Details
Application images
Resources
Features
- Front-facing design simplifies installation and performance monitoring
- 360 kA 8/20 μs maximum surge rating per phase
- Advanced monitoring includes Surge and TOV Counters with time and date stamping
- Rotatable, full color graphics-based LCD utilizing a PIC Micro Controller
- Repetitive impulse tested to 10,000 strikes per mode
- Rotary Disconnect included, standard for safe servicing
- 10-year limited warranty
Specifications
Installation Manual / Instruction Sheet
Warranty Sheet
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
UL VZCA.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.