nVent ERICO Transformer Tank Grounding Connector, Internal Thread
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO Transformer Tank Grounding Connector, Internal Thread
nVent ERICO PermaGround Transformer Tank Grounding Connector, Internal Thread is a connector designed to provide a secure and reliable connection for grounding the transformer tank to the electrical grounding system. The internal thread allows for a stud or bolt from the grounding conductor to be screwed into the connector, creating a low-resistance pathway to ground.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Fits all EEI®-NEMA® distribution transformers
- No special tools required; use regular lineman’s wrench
Specifications
| Material | Aluminum | 
| Finish | Bare | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.