nVent ERICO Transformer Tank Grounding Connector, External Thread
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO Transformer Tank Grounding Connector, External Thread
nVent ERICO PermaGround Transformer Tank Grounding Connector, External Thread is designed to securely attach a grounding conductor to the tank of a transformer, utilizing a threaded stud that extends outward from the connector body.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Creates a low-resistance path for fault currents
- Fits all EEI®-NEMA® distribution transformers
- No special tools required; use regular lineman’s wrench
Specifications
| Material | Aluminum | 
| Finish | Bare | 
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.