EuropacPRO Cover Plate, Universal
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO Cover Plate, Universal
A cover plate is used for electromagnetic shielding or as mechanical protection. The cover can be used is non-standard boards will be assembled into the subrack.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Shielding is provided by optional EMC stainless steel gaskets, between cover plate and side panel
 - For variable positioning of horizontal rails e.g. for PCBs with non-standard formats
 - Perforation degree 58%
 - Suitable for use with all horizontal rails
 
Specifications
| Material | Aluminum | 
| Product Type | Cover Plate | 
| Product Family | EuropacPRO | 
| Finish | Passivated | 
| Works With | Subracks | 
| Type | Universal | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.