MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection
The system is designed for high-performance, high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are properly cooled. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to two power modules to ensure a sufficient power supply for demanding applications. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA between the AMCs.
Features
- In accordance with PICMG MTCA.4 R1.0 specification
- 3 U, 84 HP system for 5 Double Mid-Size-AMC, 1 Double Full-Size AMC, 1 Double Full-Size MCH and 2 Double Full-Size-Power-Modules
- 4 rear transition module slots for Double Mid-Size RTMs
- Backplane with star topology, direct connection for S-ATA / SAS,
- Telecom and fabric clock topology as per PICMG AMC.0 R2.0
- Hot-swap fan units in the rear, air flow from front to rear; air filter access from front
- Fan speeds can be separately adjusted via the MCH
- Installation space for optional JSM module on the back of the crate
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Test Report
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | MicroTCA system, 3 U, 84 HP, 373 mm deep, zinc-plated | 1 | |
| 2 | AdvancedMC module slots, with guide rail, for horizontal board mounting | 6 | |
| 3 | RTM module slots, with guide rail, for horizontal board mounting | 3 | |
| 4 | Backplane with star topology for 6 AdvancedMC modules, 1 MCHs and 2 power modules | 4 | |
| 5 | Hot-swap fan module with cooling unit manager (CU EMMC) and 2 fans | 1 | |
| 6 | Air filter, swappable from front | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.