Front Fixation 19-inch Shelf, MTR


Front Fixation 19-inch Shelf, MTR
This shelf for 19" profiles can be adjusted in height and provides further mounting possibilities. It has ventilation openings to ensure for proper air circulation within the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: For front mounting. The tray can be adjusted towards front or rear. Ventilation openings.
- Additional information: Can be used with swing frames.
- Material: 1.8 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 complete kit with mounting material.
- Max. loading: 150N
Specifications
Thickness | 0.07in |
Thickness | 1.8mm |
Color | Light Gray |
Color Code | RAL 7035 |
Material | Steel |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.