Document Pockets For Floor Standing Enclosures, DRBS
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Document Pockets For Floor Standing Enclosures, DRBS
The stainless steel 316L document pocket can accommodate binders and other documents, and it is attached with screws, which provides a good solution when the enclosure is exposed to high temperatures, for example.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: A large steel document pocket fixed directly onto the door frame. Usable depth: 68 mm.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 piece with mounting accessories.
- The document pocket offers a strong fixation to the enclosure due to the installation method and material
- The document pockets screw fixation provides a good solution in environments where an adhesive fixation will not work, e.g. when exposed to high temperatures
Specifications
| Finish | Brushed | 
| Material | Stainless Steel 316L | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.