DIN Rails, PP
Hover to magnify image or click to enlarge
DIN Rails, PP
A DIN rail that can be cut to size. It facilitates both procurement and installation.
Details
Benefits
Resources
Features
- Description: According to EN 60715.
- Material: Galvanized steel.
- Pack quantity: 15 × 2 m.
- The DIN rails are supplied in lengths of 2 metres allowing customers to cut them to size in order to install modular components
- Modular components can be easily installed in a fast way onto the enclosure's mounting plate reducing the required mounting time
- With holes: PP0515H, PP0735H, PP1532H, PP1535H; Without holes: PP0735, PP1532, PP1535
- Omega type: PP0515H, PP0735, PP0735H, PP1535, PP1535H; G type: PP1532, PP1532H
- Hole pattern 18 x 5.2 mm: PP0515H, PP0735H, PP1532H, PP1535H
Specifications
| Finish | Galvanized |
| Material | Steel |
| Hole Quantity | 18 |
| Hole Diameter | 0.2in min |
| Hole Diameter | 5.2mm min |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.