VME64x System, 10 U, 21 Slot, 2 Open Frame PSUs
VME64 system for 21 VME64x boards 6 U, 160 mm. Rear I/O option The power for the system is supplied by a open frame power supply. A fan control module monitors the fans, the temperature and voltage.
Features
- System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
- PSU, open frame, 1000 W
- Backplane VME64x 21 slot, 6 U, J1/J2 monolithic with P0 connector, in accordance with VITA 1-1994 and 1.1-1997
- Heat dissipation by 2 pull-out fan units, from front to rear; temperature-controlled by fan control module (FCM)
- System for standard board mounting with board format, 6 U, 160 mm deep, Rear I / O option
- Display module for DC operating voltages, fan and temperature alarm
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Shielded 19" chassis, Al, with plain top cover and base plate; front handles (RAL 7016), 19" bracket, front panels (RAL 9006) | 1 | |
| 10 | Display module; mains switch, DC | 1 | |
| 11 | Front panel, hinged, perforated, 2 U, 84 HP | 1 | |
| 12 | AC mains input (IEC 320‐C14 plug), mains filter, mains fuse | 1 | |
| 13 | Cable harness to connect all system components | 1 | |
| 2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep) | 21 | |
| 3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep) | 21 | |
| 4 | VME64x backplane for 6 U boards + 1 U, 21 slots, with P0 connector | 1 | |
| 5 | Power supply unit, open frame; wide range input, 100 ... 240 VAC output 3.3 V/60 A, 5 V/120 A, 12 V/17 A, ‐12 V/17 A; mounted fan | 1 | |
| 6 | Fan module with speed‐controlled radial fan (500 m³/h = 295 cfm each) for ventilation of boards; mounted behind hinged front panel (2 U) | 2 | |
| 7 | Air filter | 1 | |
| 8 | Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021) | 1 | |
| 9 | Front panel, hinged, 2 U, 84 HP | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.