Syspend Sanitary HMI Fixed Coupling
Hover to magnify image or click to enlarge
Syspend Sanitary HMI Fixed Coupling
Syspend Sanitary HMI Fixed Coupling attaches a tube to the enclosure when enclosure rotation is not needed or provides secure means of joining two tubes together. Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection.
Details
Resources
Features
- Type 304 polished stainless steel
- Syspend-Lok Wrench Head for attaching coupling to tubes is included
- Strap wrench or spanner wrench that opens to 80 mm or greater can also be used
- Assembled Syspend Sanitary HMI Arm System has a max weight load of 90 lb. (40.8 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.