Small Flush Swing Handle
Hover to magnify image or click to enlarge
Small Flush Swing Handle
Small Flush Swing Handle is used on smaller doors less than 800mm (31.5 inch) in height that have two-point latching. Handles are ergonomically designed to provide style and function in a low profile. They can be installed to rotate either clockwise or counterclockwise. The shape of the design provides aesthetic compatibility with the Flush Swing Handles. This handle includes keylocking provision, two keys, provision to add your logo.
Details
Resources
Features
- Handle is used on smaller doors less than 800mm (31.5 inch) in height that have two-point latching
- Handles are ergonomically designed to provide style and function in a low profile; the handle design provides aesthetic compatibility with the standard Flush Swing Handle, for applications using both handle designs
- Can be installed to rotate either clockwise or counterclockwise
- Key-locking design with two keys supplied; provision to add customer logo
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.