Single-Sided Shelf
Hover to magnify image or click to enlarge
Single-Sided Shelf
The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment. Please note the load rating is 75 lb. (34 kg).
Details
Resources
Features
- The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment
- Please note the load rating is 75 lb. (34 kg)
Specifications
| Color Code | RAL 9005 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.