ProLine Support Bracket Kit
Hover to magnify image or click to enlarge
ProLine Support Bracket Kit
Brackets provide additional support for large air conditioners or other heavy devices that can be mounted on modular enclosure sides. Support brackets fit between the frame and sides to provide two horizontal rigid supports. They can be positioned at various heights to accommodate any size air conditioner or device. Brackets can also be used between frames and tops for supporting heavy devices mounted on top of modular enclosures.
Details
Resources
Features
- Furnished in pairs
- All hardware included
- Brackets are plated 14 gauge steel
Specifications
| Thickness | 1.5mm |
| Thickness | 14ga |
| Finish | Plated |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.