ProLine Overlapping Doors
Hover to magnify image or click to enlarge
ProLine Overlapping Doors
ProLine Overlapping Doors provide a door system for the full-width open front of 800,1000, 1200- and 1600-mm wide frames. The Primary door ensures a dust-tight seal using a 3-point roller latch system operated by a ProLine flush swing handle.
Details
Resources
Features
- overlapping primary/adjacent door design allows unobstructed access
- Furnished with a ProLine flush swing handle
- Removable door bar is included on each door
- Primary door is hinged on the right side
Specifications
| Thickness | 1.9mm |
| Thickness | 14ga |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.