Skip to main content
Please Select Your Country/Language Preferences

Pedisext_sq.png Hover to magnify image or click to enlarge

Pedestal Extension

Pedestal Extension can be used with Bolt-down Pedestal or Pedestal with Legs to provide additional 6 inches (152 mm) of height for standing position. Use with 8x8 inch pedestals only.

Read more Read less Print This Page
Details

Features

Specifications

Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.