Open Frame Panel Adapter
Hover to magnify image or click to enlarge
Open Frame Panel Adapter
The Open-Frame Panel Adapter adapts a 23-inch open-frame rack to accept 19-inch equipment. The offset provides a flush mounting surface. Please note these are furnished in pairs.
Details
Resources
Features
- The Open-Frame Panel Adapter adapts a 23-inch open-frame rack to accept 19-inch equipment
- The offset provides a flush mounting surface
- Please note these are furnished in pairs
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.