Interchangeable Bolt-on Hub
Hover to magnify image or click to enlarge
Interchangeable Bolt-on Hub
Interchangeable Bolt-on Hub is used for easy and secure entry through the top of on terminal boxes and accommodate conduits sizes 1 to 2.5 inches, while maintaining environmental rating.
Details
Resources
Features
- Interchangeable Bolt-on Hub is used for easy and secure entry through the top of on terminal boxes and accommodate conduits sizes 1 to 2.5 inches, while maintaining environmental rating
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.