CT Mounting Base
Hover to magnify image or click to enlarge
CT Mounting Base
CT Mounting Base accommodates the preference difference between line and load connections inside a CT cabinet. The bases are available in three variations of conductor connection styles to match your application: 1/2-in. studs on 1-3/4-in. centers, a model with mechanical lugs and a model with lugs on one side and studs on the other. Pre-punched mounting base holes align with the studs in a CT cabinet
Industry Standards
UL 414 Listed; File E240312
Details
Resources
Features
- Spacing for bar-type current transformer that conforms to ANSI 12.11
- Conductor provisions: either mechanical lugs or 1/2-in. bolt on 1-3/4-in. centers with nut, spring and flat washer
- Neutral bar with 10-32 tap screw
- 12-gauge galvanized formed base has electrically isolated mount/termination platform
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.