Cross Fitting Galvanized
        
        Hover to magnify image or click to enlarge
      
        Cross Fitting Galvanized
Lay-in Galvanized 90-Degree Crosses are used when there are four branches. It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates. Top, bottom and side covers removable.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Lay-in Galvanized 90-Degree Crosses are used when there are four branches
 - It can be used as a 90-degree elbow or a 90-degree flush tee by adding Closure Plates
 - Top, bottom and side covers removable
 
Specifications
| Finish | Galvanized | 
| Material | Mild Steel | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.