ComLine Vertical Pole-Mount Channel, EPMC
Hover to magnify image or click to enlarge
ComLine Vertical Pole-Mount Channel, EPMC
The Vertical Pole-Mount Channel facilitates pole-mounting the Comline package. It includes the bracket and hardware to mount the channel to the cabinet. No drilling into the cabinet is required to install.
Details
Resources
Features
- The Vertical Pole-Mount Channel facilitates pole-mounting the Comline package
- It includes the bracket and hardware to mount the channel to the cabinet
- No drilling into the cabinet is required to install
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.