Skip to main content
Please Select Your Country/Language Preferences

ERA196S_RackAng_ComlineOSP; ERA196S; RACK ANGLE; ComlineOSP; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

ComLine OSP Wall-Mount Rack Angles

The ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet. They are grounded to the cabinet body through the mounting bolts. Please note the square mounting holes meet EIA standard and each package includes one pair.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.