Skip to main content
Please Select Your Country/Language Preferences

ComLine OSP Gland Plate; EGPS1; 17043; CAD RENDERING; Photo rendering Hover to magnify image or click to enlarge

Comline OSP Gland Plates

The Comline OSP Gland Plates are designed to maintain the cabinet rating by covering pre-cut holes. They are finished to match the cabinet they're mounted to. They include a factory-installed foam-in-place gasket, stainless steel hardware and grounding provision. The package includes a solid gland plate.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.