Additional Mounting Hardware for Subpanels
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Additional Mounting Hardware for Subpanels
Available for applications requiring more support in the center of a ProLine subpanel. This is required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Plated steel bracket secures to center of full-height mounting subpanel and frame or grid strap, providing additional support
- Required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.