Electric Panel Solutions

Innovative, Space-Saving Solutions for Complex Electric Panels
With today’s electric panels, design and the maximum utilization of space are critical for low-voltage power connections. Thanks to unique, innovative technology from nVent ERIFLEX, you can reduce the footprint of your electrical panel layout.
From the beginning, nVent ERIFLEX has developed groundbreaking products that continue to revolutionize the electrical panel safety industry, including the invention of the first flexible busbar (FLEXIBAR) in 1987. Along with launching a wide range of insulators and supporters, distribution and earthing blocks, and braids, nVent ERIFLEX has continued to innovate by launching nVent ERIFLEX Advanced Technology in 2017 and creating a new standard of safety and innovation for flexible busbars.
In-Panel Solutions
nVent ERIFLEX is a provider of low-voltage connections for your electrical panel, reducing the size of your cabinet when space is a challenge with the nVent ERIFLEX solutions. The nVent ERIFLEX product portfolio ensures the safety of the panel while reducing the number of potential hot spots, where requirements of the panels are to carry more power and higher ampacity.
nVent ERIFLEX Advanced technology brings safety to the forefront with a unique and modern solution which also meets international standards. This technology combines low smoke, halogen-free and flame retardant features that improve the safety of your panel.
nVent ERIFLEX solutions are compliant with international standards including IEC and ANSI/UL, as well as vertical market specific standards including DNV GL and ABS, allowing for the implementation of nVent ERIFLEX solutions in a very wide range of applications.
nVent ERIFLEX solutions are typically used in electrical systems rated up to 1000VAC IEC/UL and 1500VDC IEC/UL and for ampacities ranging from 80A to 7400A.
Between-Panel Solutions
Speed up Installation and Reduce Costs With nVent ERIFLEX Between Panel Solutions
nVent ERIFLEX delivers low voltage power distribution solutions that reduce total installed cost and increase design flexibility by providing a comprehensive range of innovative and reliable products through global end user application expertise and intimacy.
nVent ERIFLEX has a comprehensive range of flat conductors including nVent ERIFLEX Flexibar Advanced, insulated flexible busbar, and nVent ERIFLEX IBSB, insulated power braid, that both allow for a reduction in cross-section versus cables.
The flexibility of nVent ERIFLEX flat conductors ensure:
Space and Weight Savings
of the electrical panel thanks to a reinforced insulation compliant with IEC 61439-1 and UL 60950
Reduction in Time and Cost
of the assembly, increased production floor throughput and simplified maintenance in the field
Reliability of the Panel
is also enhanced thanks our Advanced technology and our lugless flat conductors that reduce the number of hotspots.
Featured Products
nVent ERIFLEX FleXbus System
- Reduces total installation cost by at least 20%
- Ready-to-use; no specialized tools or labor required
- Up to 50% quicker to install than busduct or a wireway/cable tray with multiple cables and lugs
- Versatile, customizable, user-- Achieve virtually any layout and overcome any imperfections found on-site
Be the First to Know About New nVent ERIFLEX!
Sign up for our newsletter below to stay up to date with helpful resources, project tips and new products.