Skip to main content
Please Select Your Country/Language Preferences

PH36468.jpg image Hover to magnify image or click to enlarge

Earthbridge B162, Two Stud, Solid Round Steel, Straight

Earthbridges are assemblies made from a high-quality conductive earthpoint (connecting terminal) and various types of conductors. The nVent ERICO Cadweld exothermic connection process is used to combine them together, forming a highly corrosion resistant and long-lasting assembly.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
DB-16-C-70-S-050-C
DB Earth Point DB: 1 hole
BT: 2 holes
BF: 4 holes
LU: M16 lug
TA: tape
16 Thread Size 10: M10
12: M12
16: M16
40: Tape 40x5mm
30: Tape 30x4mm
C Conductor Type K: Steel Rond
C: Y/G Cable
T: Steel Bar
F: Steel Bar 4mm
N: NYY-O Cable
H: N2XH-0 Cable
70 Conductor Size 12: D12mm
16: D16mm
30: 30x4mm
40: 40x5mm
50: 50mm2
70: 70mm2
95: 95mm2
S Conductor Angle S: 0°
P: 90°
A: 45°
050 Length (cm) xxx
x Termination (option if cable) SR: Solid Round
EP: Earthpoint perpendicular
ES: Earthpoint straight
TA: Tape of 100mm
TP: Tape of 150mm
LU: M16 lug
x Bolts & Washer - : No Hardware
H: With Hardware
C Packaging - : by unit (Made-to-Stock)
C: 5 pieces (Made-to-Order)
G: 25 pieces (Made-to-Order)

Diagrams

Resources Video
nVent ERICO Rail Solutions Overview

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy