nVent CADDY Speed Link SLK with Wedge Anchor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Speed Link SLK with Wedge Anchor
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete system includes wire, locking device and wedge anchor from fischerwerke GmbH &Co. KG
- Quickly and easily attaches into cracked and non-cracked concrete
- No special tools required
- ETA 06/0175 approval available from fischerwerke GmbH &Co. KG
Specifications
| Drill Bit Diameter | 1/4" | 
| Drill Hole Depth | 1.22" | 
| Static Load Safety Factor | 5:1 | 
| Drill Bit Diameter | 6mm | 
| Drill Hole Depth | 31mm | 
| Finish | Electrogalvanized | 
| Material | Steel;Polypropylene;Zinc Alloy | 
| Embedment Depth | 0.98" Min | 
| Embedment Depth | 25 mm Min | 
Installation Manual / Instruction Sheet
Technical Handbook
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.