Branch Line Restraint Structure Attachment to Wood/Concrete
Hover to magnify image or click to enlarge
Branch Line Restraint Structure Attachment to Wood/Concrete
Details
Application images
Resources
CAD
Features
- Swivel barrel nut accepts 3/8" or 1/2" (M10 or M12) threaded rod
- Attaches to wood or concrete where cracked concrete approval is not needed
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
Installation Manual / Instruction Sheet
Certifications
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.