127 Lok-Tainer


127 Lok-Tainer
Catalog#: 127B-2-8-8-L
The Series 127 Lok Tainer is designed for sheet metal enclosures and features a screw actuation, cam and lobe design for PBC retention in moderate shock and vibration environments.
⚠WARNING: This product can expose you to chemicals including beryllium, which is known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
Distributors In Your Area
Features
- Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- For sheet metal applications
- Supports PCB thickness of 0.64 mm (0.025") to 3.36 mm (0.132")
- DSCC 88052
- Constructed from beryllium copper or steel
- Available unplated or with silver, ebanol, copper, gold, nickel, zinc clear chromate, or zinc yellow chromate plating
- Screw Actuation
- Weight 1.29g/cm (0.116 oz/")
- Cam and lobe based retention design
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.