RatiopacPRO AIR Radial Fan Unit
        
        Hover to magnify image or click to enlarge
      
        RatiopacPRO AIR Radial Fan Unit
Simple mountable radial Fan Unit for RatiopacPRO AIR, with a air capacity of 36 m³/h (free blowing) per fan. Available in 4 widths and 2 depths and with up to 3 fans equipped.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Ball-bearing radial fans
 - Air capacity 36 m³/h (free blowing) per fan
 - Fits for RatiopacPRO Air cases (fan unit needs only 0,5 U height)
 - Only 1/2 U height
 - Air exhaust via perforation in cover plate
 - No restriction to rear mounting space
 - No mechanical modification of the case necessary
 - Simple mounting
 
Specifications
| Material | Aluminum | 
| Works With | Cases | 
| Product Type | Fan | 
| Type | Radial Fan | 
| Product Family | RatiopacPRO AIR | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.