Relay Module Base Unit
        
        Hover to magnify image or click to enlarge
      
        Relay Module Base Unit
nVent RAYCHEM TraceTek TT-NRM-BASE is a base unit with power supply, communication interface, DIN rail and end blocks, and a relay output module. The relay module contains 2 independently addressable relays. Suitable for nVent RAYCHEM Tracetek TTDM-128 or TT-TS12 leak detection panels.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Expandable: up to 16 relay modules can be installed on each base unit, and up to 10 base units can be connected to a single TTDM-128 or TT-TS12 for a total of 320 individual alarm relays
 - Versatile: can be installed in large panels, or wall mounted in its own optional enclosure; centrally located with the TTDM-128 or TT-TS12, or distributed throughout the leak detection network to minimize wiring costs
 - Can be used to operate valves, control audible or visual alarms, or interface with other control systems
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.