Other Accessories Other Accessories Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Multipurpose Tool (2) Screw (1) Product Family CassettePRO (1) Interscale (1) Type Assembly Tool (2) Flathead Screw (1) Works With Cases (1) Cassettes (1) Systems (1) Package Quantity 1 (2) 100 (1) Thread Size M3 (1) Length 6mm (1) Material Steel Polyamide (2) Finish Zinc Plated (1) Filter1Filter applied: 1Category: Other AccessoriesView All Filters (1) Products | 2 results (3 items) Screw for Drive Unit For fixing of Drive units. Details Interscale Assembly Tool The assembly tool can be used for Torx 10 screws. Details