EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
This angle enables the recessed mounting of a subrack in a Cabinet.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- The angle Kit enables the recessed mounting of a subrack in a Cabinet
 
Specifications
| Material | Aluminum | 
| Finish | Anodized | 
| Product Type | Bracket | 
| Product Family | EuropacPRO | 
| Works With | Subracks | 
| Type | Type F | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.